Easy Collection Console Delta 1500Easy Collection Console Delta 1500Easy Collection Console Delta 1500Easy Collection Console Delta 1500Easy Collection Console Delta 1500Easy Collection Console Delta 1500Easy Collection Console Delta 1500Easy Collection Console Delta 1500Easy Collection Console Delta 1500Easy Collection Console Delta 1500
View previous images
View next images
Designtak

Easy Collection Console Delta 1500

Create a welcoming entrance with an attractive canopy over the front door! Complete and unique entrance roofs of Glass and stainless steel. Småland craft with a timeless design suitable for all building types. Available in three different colors, and also in three different type of glas with four different consoles. width: 1500 mm, 2000 mm and 2500 mm

ADVANTAGES One of the most maintenance-free entrance roofs of glass and stainless steel. Craft-built. Follows the building standards and the CE marking according EN1090-3

Specification
  • Width (mm): 1500 
    Depth (mm): 1200
    Color: Silvermetallic, Black, Warm White.
    Guarantee: five years 
    Height (mm): 445
    Materials: Glass/Stainless steel

Technical specification
  • Unique ref.EasyCollectionConsoleDelta1500
  • Collection setEasy Collection
  • CollectionConsole Delta
  • TypeObject (single object)
  • Date of publishing2018-12-18
  • Edition number1
  • Height (mm)445
  • Width (mm)1500
  • Depth (mm)1200
Related
  • Material mainGlass
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)54
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing accessories
  • UNSPSC code301516
  • Uniclass 1.4 CodeL3825
  • Uniclass 1.4 DescriptionRoof for external spaces
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • OmniClass Number23-13 35 25 11

Region availability

Europe
Sweden
Norway
Finland
Denmark
Poland
Germany