Easy Collection Console Stainless Tube 1000x1500Easy Collection Console Stainless Tube 1000x1500Easy Collection Console Stainless Tube 1000x1500
View previous images
View next images
Designtak

Easy Collection Console Stainless Tube 1000x1500

Create a welcoming entrance with an attractive canopy over the front door! Complete and unique entrance roofs of Glass and stainless steel. Småland craft with a timeless design suitable for all building types. Available in three different type of glas. width: 1500 mm, 2000 mm and 2500 mm

ADVANTAGES One of the most maintenance-free entrance roofs of glass and stainless steel. Craft-built. Follows the building standards and the CE marking according EN1090-3

Specification
  • Width (mm): 1500 
    Depth (mm): 1000
    Color: Silvermetallic, Black, Warm White and Brushed stainless steel
    Guarantee: five years 
    Height (mm): 710 
    Materials: Glass/Aluminium stainless steel

Technical specification
  • Unique ref.EasyCollectionConsoleStainlessTube1000x1500
  • Collection setEasy Collection
  • CollectionConsole Stainless Tube
  • TypeObject (single object)
  • Date of publishing2018-12-18
  • Edition number1
  • Height (mm)770
  • Width (mm)1500
  • Depth (mm)1000
Related
  • Material mainGlass
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)45
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing accessories
  • UNSPSC code301516
  • Uniclass 1.4 CodeL3825
  • Uniclass 1.4 DescriptionRoof for external spaces
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • OmniClass Number23-13 35 25 11

Region availability

Europe
Sweden
Norway
Finland
Denmark
Poland
Germany