Publish your products
Detex AO19-1 Single Door Automatic Operator
Detex

Detex AO19-1 Single Door Automatic Operator

The AO19 Series Automatic Operator for single doors is an easy to install, heavy duty product for high use and high abuse low energy applications. The AO19 Series meets requirements for ANSI/BHMA A156.19 (American National Standard for Power Assist and Low Energy Power Operated Doors) and provides standard features that meet the requirements of the American Disabilities Act.

Specification
  • Features

    • Economical operator provides safe and easy access in medium to high-traffic and security areas
    • Provides ADA compliant access to handicap applications
    • Hanger plate allows quick installation
    • Adjustable delayed activation for sequenced vestibule doors
    • Reverse on obstruction stalls a door during closing cycle and re-activates to open if an obstruction is sensed anytime before the latch position
    • Power close applies a reverse power to aid in latch check position
Technical specification
  • Unique ref.detex-ao19-1-single-door-automatic-operator
  • Product familyAutomatic Operators
  • Product groupSingle Door
  • TypeObject (single object)
  • Date of publishing2025-05-08
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Hardware
  • Uniclass 2015 CodePr_75_30_23_09
  • Uniclass 2015 DescriptionAutomatic swing-door operators
  • CSI MasterFormat 2014 Code08 71 13
  • CSI MasterFormat 2014 TitleAutomatic Door Operators
  • OmniClass Number23-17 19 11 31
  • OmniClass TitleAutomatic Door Controls and Operators

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit