Publish your products
Detex Keyed Removable Mullions
Detex

Detex Keyed Removable Mullions

The Detex Keyed Removable Mullions are very durable, low cost mullions designed for use with rim exit devices on standard and fire rated pairs of doors. The unique design of the latching head allows the mullion to be removed in seconds with one key turn, and then to be snapped back into place without needing the key.

Specification
  • Features

    • Mullion can be removed in seconds with one key turn, and easily snaps back into place without needing the key
    • Cylinder located inside the building to prevent tampering
    • Easy retrofit application
    • Small profile base plate prevents interference when moving objects through doorway
    • Easily adapted to any double door application
Technical specification
  • Unique ref.detex-keyed-removable-mullions
  • Product familyMullions
  • Product groupKeyed Removable
  • TypeObject (single object)
  • Date of publishing2025-05-08
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Hardware
  • Uniclass 2015 CodeSs_25_38_20_20
  • Uniclass 2015 DescriptionDoor hardware systems
  • CSI MasterFormat 2014 Code08 71 00
  • CSI MasterFormat 2014 TitleDoor Hardware
  • OmniClass Number23-17 19 11
  • OmniClass TitleHardware for Doors

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit