Publish your products
Detex V40xW Weatherized Rim Exit Device
Detex

Detex V40xW Weatherized Rim Exit Device

The V40xW Series wide or narrow stile rim exit device is secure and durable, Grade 1 panic and fire exit hardware at an economical price. It is designed for use on all types of single and double doors and gates with mullions that are or may be exposed to the weather. The patented mounting plate and strike locator system ensures the easiest and most accurate installation of panic hardware available.

Specification
  • Features

    • Heavy-duty ribbed aluminum rail extrusion
    • Fast and easy installation saves time and money
    • Outside trims are easily changed or rekeyed without removing device from door
    • Angled end cap deflects damage away from device
    • Withstands over 1400 pounds of static pull force for greater security
Technical specification
  • Unique ref.detex-v40xw-weatherized-rim-exit-device
  • Product familyValue Series
  • Product groupRim Exit Devices
  • TypeObject (single object)
  • Date of publishing2025-05-08
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Hardware
  • Uniclass 2015 CodePr_30_36_08_63
  • Uniclass 2015 DescriptionPanic exit devices
  • CSI MasterFormat 2014 Code08 71 00
  • CSI MasterFormat 2014 TitleDoor Hardware
  • OmniClass Number23-17 19 11 29 13
  • OmniClass TitleDoor Emergency Exit Panic Bars

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit