Publish your products
Detex V51xNS Surface Vertical Rod Exit Device – Top Rod Only
Detex

Detex V51xNS Surface Vertical Rod Exit Device – Top Rod Only

The V51xNS Series narrow stile top rod only exit device is economical panic and fire exit hardware for use on narrow stile double doors without a mullion. The patented mounting plate and strike locator system ensures the easiest and most accurate installation in an economical panic device.

Specification
  • Features

    • Heavy-duty ribbed aluminum rail extrusion
    • Stainless steel 3/4″ deadlocking, top latch bolt
    • Fast and easy installation saves time and money
    • Outside trims are easily changed or rekeyed without removing device from door
    • Angled end cap deflects damage away from device
Technical specification
  • Unique ref.detex-v51xns-surface-vertical-rod-exit-device-top-rod-only
  • Product familyValue Series
  • Product groupSurface Vertical Rod Exit Devices
  • TypeObject (single object)
  • Date of publishing2025-05-08
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Hardware
  • Uniclass 2015 CodePr_30_36_08_63
  • Uniclass 2015 DescriptionPanic exit devices
  • CSI MasterFormat 2014 Code08 71 00
  • CSI MasterFormat 2014 TitleDoor Hardware
  • OmniClass Number23-17 19 11 29 13
  • OmniClass TitleDoor Emergency Exit Panic Bars

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit