Publish your products
DSI ES8300 Optical Turnstile with Barrier Arm
Detex

DSI ES8300 Optical Turnstile with Barrier Arm

Designed for use in building lobby applications where higher security, high speed throughput and interior aesthetics are priorities. The Optical Turnstiles with Barrier provide a visual as well as psychological barrier which communicates to pedestrians that authorization is required before entering the secured area. These units will monitor high throughput traffic flow of up to 30 people per minute per lane while optical sensors and barrier arms ensure only one person entry for each authorized I.D. card presented.

Specification
  • Features

    • Detects and deters tailgating
    • Emergency egress operating mode
    • Arms/gates open in the direction of travel
    • Customizable to fit building decor
Technical specification
  • Unique ref.dsi-es8300-optical-turnstile-with-barrier-arm
  • Product familyTurnstiles
  • Product groupOptical Turnstiles
  • TypeObject (single object)
  • Date of publishing2025-05-08
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit