Publish your products
BDT Series
Archived

BDT Series

Performance features

» For opening and closing the activPilot Comfort PADM turn‑tilt fitting with
parallel action from Winkhaus
» Flexible window operation via wireless remote control or touch surface
» Selection of various automatic functions using touch control
» Automated, user‑independent and energy efficiency ventilation in
accordance with DIN 1946‑6
» Wireless receiver with security encryption and code hopping principle
» Particularly quiet function
» High‑quality design for harmonious integration in modern architecture
» High‑quality metal front panel
» Window swivel function at the push of a button
» Drive for DIN left or DIN right window

Specification
  • Technical data Supply: 24 V DC / ±15 % / 1 A Duty cycle: 30 % Torque: 10 Nm Rotation angle: 90° / 180° Service life: > 40000 cycles Type of protection: IP 40 Emission sound pressure leve::l LpA ≤ 70 dB(A) Temperature range -5 °C ... +60 °C Transmitting power: Approx. 1 mW (e.r.p) Transmitter range: 50 m Housing: ABS-PC / Die-cast zinc Surface: Painted Connection: Plug-in screw terminal
Technical specification
  • Unique ref.bdt_series
  • Product familyDrives
  • Product groupSpecial drives
  • TypeObject (single object)
  • Date of publishing2017-10-09
  • Edition number1
  • Height (mm)205
  • Width (mm)48
  • Depth (mm)45
Related
  • Material mainABS
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)0.75
Classification
  • BIMobject CategoryWindows - Window Openers
  • IFC classificationActuator
  • UNSPSC nameWindows
  • UNSPSC code301716