Diamond Gypsum Board Standard

Diamond Gypsum Board Standard

Gypsum board is the premier building material for wall, ceiling, and partition systems in residential, institutional, and commercial structures and is designed to provide a monolithic surface when joints and fastener heads are covered with a joint treatment system.
Specification
  • One principal advantage of gypsum board over plywood, hardboard, and fiberboard is its strong fire resistance. Gypsum products also provide sound control, economy, versatility, quality, and convenience. Gypsum board is the premier building material for wall, ceiling, and partition systems in residential, institutional, and commercial structures and is designed to provide a monolithic surface when joints and fastener heads are covered with a joint treatment system.
Technical specification
  • Unique ref.Diamond_Gypsum_Board_Standard
  • Collection setBuilding Materials
  • CollectionBoards
  • TypeObject (single object)
  • Date of publishing2020-11-25
  • Edition number1
  • Height (mm)2400
  • Width (mm)1200
Related
  • Material mainGypsum
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall

Region availability

Asia
Thailand