Publish your products
B-LIGHT - Hinged acoustic door with concealed hinges
B-LIGHT - Hinged acoustic door with concealed hinges
B-LIGHT - Hinged acoustic door with concealed hinges
    Dierre

    B-LIGHT - Hinged acoustic door with concealed hinges

    The Bi-Light collection shows in a modern key the classic lines of the traditional doors with double flat square pantograph. A kind sign that combines perfectly with the new trendy furnishing finishes, offering soft surfaces and warm reflections. It differs from the Light collection simply by its pantograph which in this case has a double step, while in the Light models it is single. The door is honeycombed with a thickness of 44 mm. The door is equipped with 3 Anuba-type hinges and it is equipped with satin chrome hinge-cover caps. The door has got a medium lock with an 8 mm square with satin chrome finish. The frame is blockboard and the architraves are made of 6.5 cm plywood with 2 cm telescopic fins. It is also available in fireproof versions for hotels. Acoustic insulation is increasingly important, as it contributes significantly to the comfort of a home, particularly in the case of apartments located within large flats. The big news is the acoustic certification on almost all Dierre internal door models. Those of the Modern lines are all available in different sound insulation classes: starting from 29 dB with visible hinges to go up to 30 dB with concealed hinges, to 32 dB for doors with perforated chipboard filling, reaching 36 dB with the use of special insulating felts in recycled fiber.
    Specification
    • Dimensions L 600-650-700-750-800-850-900 mm H 2000-2100 mm Wall thickness 80-100 mm Min/max height 1700 – 2500 mm Min/max width 580 – 1040 mm
    Technical specification
    • Unique ref.B-LIGHT-Hinged-acoustic-door-with-concealed-hinges
    • Product familyInternal doors
    • Product groupB-Light
    • TypeObject (single object)
    • Date of publishing2024-03-19
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Interior Doors
    • IFC classificationDoor

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit