Publish your products
ROLLING Fire door
ROLLING Fire door
ROLLING Fire door
ROLLING Fire door
ROLLING Fire door
    Dierre

    ROLLING Fire door

    Door with fire resistance approval according to EN 1634, certified in various Member States of the European area.‎ Standard accessories and technical characteristics as from our production.‎
    Specification
    • FIXED COMPONENTS: horizontal guide, fixed to the wall by means of bolt-in suspension brackets flames and dual rail profile with 2 carriages, each with 2 wheels, as widths and heights vary, additional sliding carriages are provided, guide overhang from wall 230 mm.‎ Head side, box fixed to the wall by means of metal blocks, equipped with a female strike for flames that encloses the weights connected to the wing by means of a steel cable for self-closure of the wing.‎ End side, fixed labyrinth for flames fixed to the wall by means of metal blocks, coupled with mobile labyrinth screwed on the end side of the wing, ensures the sealing of the flames with the door closed.‎ Lower floor guide, floor fixed roller outside passage with guide sliding formed on the lower side of the sliding door.‎ All fixed elements are galvanized and painted with epoxy polyester powder, light ivory color similar to RAL 9010.‎ SLIDING COMPONENTS: Sliding door, suspended from the guide through the sliding carriages composed by 2 or more modules as the width increases.‎ The modules are coupled with a screwed male/female system, the module on the head side is provided with recessed handles, the module on the end side is equipped with that ensures the sealing of the flames mobile labyrinth.‎ The modules are made of galvanised and prepainted sheet steel, light ivory similar to RAL 9010 with protective film to be removed once the fitting operation is complete, high density insulation.‎ Leaf thickness 80 mm, space between the door and the wall 75 mm.‎ Right opening with horizontal sliding to the right, left opening with horizontal sliding to the left.‎
    Technical specification
    • Unique ref.ROLLING-Fire-door
    • Product familyFire doors
    • Product groupRolling
    • TypeObject (single object)
    • Date of publishing2023-06-12
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit