Publish your products
VISUAL Fire door
VISUAL Fire door
VISUAL Fire door
VISUAL Fire door
VISUAL Fire door
VISUAL Fire door
VISUAL Fire door
VISUAL Fire door
    Dierre

    VISUAL Fire door

    Locks with fire resistance approval according to EN 1634 and UNI 9723, and certified in various Member States of the European area, standard accessories and technical characteristics as from our production.‎ Frame with perimeter structure made of galvanized steel with inner thermal insulation made with shaped profile in the Z-T-L versions, 3 hinges with 3 wings adjustable in height and width on axial ball bearings, standard self-closure with door closers having 2-4 force, also additional self-closure with central hinge with built-in spring, standard frame with ties for wall on 3 sides.‎ Wing with support structure of the glass in galvanized steel on the perimeter, interposed with thermal insulation, made with shaped profile in the Z-T-L versions, single locking point mortice lock with Yale type cylinder with 3 keys, accident prevention handles (handle/handle) on matt black resin plaque, hot fumes self-expanding seal on the perimeter.‎ Frame and wing painted with epoxy polyester powders in light ivory similar to RAL 9010, installation in internal environments that are not exposed to the sun and/or rain, special applications for external fitting, push opening seen from the inside.‎ Thickness of wing and frame, REI /EI2 60 thickness 55 mm, REI 120 thickness 80 mm.‎ Options: frame with brick-in ties, to be screwed on the bricked-in counterframe encased in the wall, bolt-in, handles and/or panic bar, door closers, electrohandle for access control, sidelights and/or overhead lights, clear glass for exteriors exposed to the sun, reflective glasses for exteriors exposed to the sun, coloured glass, sandblasted glass not clear, soundproofing, RAL paint to be chosen from.‎
    Technical specification
    • Unique ref.VISUAL-Fire-door
    • Product familyFire doors
    • Product groupVisual
    • TypeObject (single object)
    • Date of publishing2023-06-12
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit