Publish your products
Smooth Square Aluminum Porch Columns

Smooth Square Aluminum Porch Columns

The versatile smooth square aluminum porch columns with matching capitals and bases complement any home or estate entry. These structural square columns are offered in 6”, 8”, and 10” widths. DSI square porch columns are ideal for commercial and residential uses. Our columns can wrap around existing posts (modifications may be necessary). DSI is the only aluminum column supplier to receive PCI 4000 certification from the Powder Coating Institute. All columns are verified AAMA 2604 compliant. An optional AAMA 2605 upgrade is available by special order. DSI Aluminum Columns have a Lifetime Limited Warranty.

Technical specification
  • Unique ref.aluminum-square-smooth-columns
  • Product familyPorch Columns
  • Product groupAluminum Columns
  • TypeObject (single object)
  • Date of publishing2022-12-01
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryConstruction - Columns
  • IFC classificationColumn
  • UNSPSC nameColumns
  • UNSPSC code30161902
  • Uniclass 2015 CodeEF_20_30
  • Uniclass 2015 DescriptionColumns
  • OmniClass Number23-13 35 11 13 11
  • OmniClass TitleColumns

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit