Publish your products
Round Fluted Composite Porch Columns
Round Fluted Composite Porch Columns
Round Fluted Composite Porch Columns
Round Fluted Composite Porch Columns
Round Fluted Composite Porch Columns
Round Fluted Composite Porch Columns
Round Fluted Composite Porch Columns
Round Fluted Composite Porch Columns

    Round Fluted Composite Porch Columns

    Tuscan and Doric columns are the most recognizable architectural elements in the world. From the historical cities of Europe to the cities and towns of the United States, these round porch columns and their elegant styles are celebrated by architects the world over. DSI round composite front porch columns are available in smooth tapered, fluted tapered, and non-tapered. Our Round Smooth Non-Tapered columns offer a sophisticated uncomplicated look to your project. Tip - To use Decorative Capitals with our Round Smooth Non-Tapered columns, select one size larger capital than the composite column size. Example: A 10” Non-Tapered Column requires a 12” Roman Ionic Capital.

    Technical specification
    • Unique ref.round-fluted-composite-columns
    • Product familyPorch Columns
    • Product groupComposite and Fiberglass Columns
    • TypeObject (single object)
    • Date of publishing2022-12-01
    • Edition number1
    Related
    • Material mainComposite
    Classification
    • BIMobject CategoryConstruction - Columns
    • IFC classificationColumn
    • UNSPSC nameColumns
    • UNSPSC code30161902
    • Uniclass 2015 CodeEF_20_30
    • Uniclass 2015 DescriptionColumns
    • OmniClass Number23-13 35 11 13 11
    • OmniClass TitleColumns

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit