Publish your products
Air-in® Wall Valves 200/125 dB
Dir-air Oy

Air-in® Wall Valves 200/125 dB

The air flow can be adjusted steplessly according to the weather conditions and needs. Alternatively, the valve can be equipped with an automatic bimetal adjuster, in which case it adjusts to the outdoor temperature on its own. Air-In wall valves can be used in houses with mechanical or gravitational air vent systems. The Air-In wall valve is a quality product made of galvanised, powder coated steel.Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Technical specification
  • Unique ref.wall_valves
  • Product familyAir-in
  • Product groupWall Valves
  • TypeObject (single object)
  • Date of publishing2013-06-03
  • Edition number1
  • Height (mm)185
  • Width (mm)185
  • Depth (mm)250
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryHVAC - Installation Systems
  • IFC classificationFurniture
  • UNSPSC nameAir circulators
  • UNSPSC code40101602

Similar products

BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit