Set your location and language to prioritise localised information. Continue
WOOD FLOORING DISWOOD TOP 1 SMOKE OAK NATURE LACKED MATE PLANK WIDTH 190 MM

WOOD FLOORING DISWOOD TOP 1 SMOKE OAK NATURE LACKED MATE PLANK WIDTH 190 MM

DISWOOD TOP wood flooring, a DISTIPLAS FLOORS own brand with the quality guarantee of being manufactured by UNILIN. Extremely versatile, durable and timeless, it is presented as a medium-high range of floating parquet with anchoring systems patented by Unilin: Uniclic and Uniclic Multifit. The taste and design that prevail in all our collections compose both classic and avant-garde styles and atmospheres, including collections in one and three slats, smoked or brushed finishes and reaching the design with which each user identifies for his home project. Natural finish for all styles With three types of natural finish and a range of natural colors, DISWOOD TOP adapts to all types of interiors, tastes and preferences: o Premium: Wood with small knots. Slight variation in color and structure o Nature: Wood with medium knots. A variation of colors and structures o Rustic: Wood with large knots. A strong variation of colors and structures with a rustic appearance.. Durability As long as proper maintenance is performed, DISWOOD TOP will always end up looking like new and natural over time. The Power of Natural In addition, DISWOOD TOP wood floors are an extraordinary natural alternative to ceramic floors for several reasons: - Warmth - Decorative - Natural feel - Easy of installation thanks to the UNICLIC and UNICLIC MULTIFIT system. - Easy, cleanability and speed of repair if necessary They are fully suitable for installation with low-temperature radiant heating systems, due to their low thermal resistance and high heat inertia capacity, both with the classic hot water radiant installation or with heating elements and new systems, such as underfloor heating films. A sustainable choice DISWOOD wood floors are made from slow-growing species such as oak from sustainably managed forests, which protects virgin forests and prevents illegal logging, thus not contributing to deforestation. Therefore, we only use these species in the top layers of the parquet, while the core of our wood floors is composed of wood from fast-growing trees (spruce, hevea, etc.), produced in energy-efficient factories. The PEFC label, which is the most widely recognized certification in this field alongside the FSC, proves that the wood in the flooring has been sustainably sourced.
Specification
  • Multilayer parquet DISWOOD TOP manufactured by UNILIN and distributed by DISTIPLAS FLOORS -rsm-. Multilayer parquet composed of plywood board and noble layer of European white oak brushed T&G micro 4 V, with different finishes to choose by the D.F both in Varnished and Oiled U / V. In board dimensions of 2200x190x13,5mm. UNICLIC-MULTIFIT click system. Composed by a structure of: top layer of 4mm of European White Oak; core of HEVEA plywood E1; Reaction to fire: CFl-s1 according to standard EN14342 and CE test EN 14342:2013. Thermal conductivity of 0.127 w/m K according to EN14342. The chromatic differences are a natural characteristic of parquet floors, each plank is unique and unrepeatable. The smoked finish of the collection enhances the chromatic variety of oak as a natural characteristic. Installation according to EAI protocol for multilayer parquet installation over radiant floor, and according to UNE 56810 Standard.
Technical specification
  • Unique ref.diswood-top-roble-ahumado
  • Collection setDISWOOD
  • CollectionParquet
  • TypeObject (single object)
  • Date of publishing2021-08-24
  • Edition number1
Related
  • Material mainWood
  • Material secondaryWood
Classification
  • BIMobject CategoryFlooring - Wood Flooring

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City