Selecting the location and language will prioritise localised information. Continue
WOOD FLOORING QUICK STEP Palazzo PAL1338S

WOOD FLOORING QUICK STEP Palazzo PAL1338S

QUICK STEP wood parquet, an extremely versatile, durable and timeless floor. Quick-Step wood parquet offers impressive surface effects and is available in a variety of formats and finishes. The taste and design that prevail in all our collections compose both classic and avant-garde environments and styles, achieving the design that each user identifies with for their home project. Natural finish for all styles With three types of natural finish and an extensive range of colors, Quick Step parquet adapts to all types of interiors, tastes and preferences: o Nature: wood with small knots. Variation of color and structure o Marquant: Wood with knots. An intense variation of colors and structures o Vibrant: Wood with large knots and cracks. An intense variation of colors and structures with a rustic appearance. Durability In addition, with "Wood for Life" technology, your parquet will always look like new. This innovative protective coating prevents dirt from entering the wood, keeping it looking like new for years.Alternativa Natural In addition, Quick Step wood floors are an extraordinary natural alternative to ceramic floors for several reasons: - Warmth - Decorative - Natural feel - Ease of installation thanks to its UNICLIC Multifit system - Ease, cleanability and speed of repair if necessary They are totally suitable for installation with low temperature radiant heating systems, due to their low thermal resistance and their great heat inertia capacity, both with the classic hot water radiant installation or with heating elements and new systems, such as the heating films that are placed in the subfloor. This type of flooring can be installed glued to the subfloor. A sustainable choice Quick-Step wood floors are made from slow-growing species such as oak from sustainably managed forests, which protects virgin forests and prevents illegal logging, not contributing to deforestation. Therefore, we only use these species in the top layers of the parquet, while the core of our wood floors is composed of wood from fast-growing trees (spruce, hevea, etc.), produced in energy-efficient factories. The PEFC label, which is the most widely recognized certification in this field alongside the FSC, proves that the wood in the flooring has been sustainably sourced.
Specification
  • Multilayer wood flooring QUICK STEP model Palazzo in 1820x190x14mm planks and with various finishes to be chosen by DF. With a 3mm thick European oak wear layer (EN13489) and a 2mm thick veneer backing layer. Pine core. Assembled together by means of Uniclic-Multifit. With Surface & Edge Protect + technology. Stain resistance class 3 (EN 13442). Heat resistance 0.14 m².K/W (EN12664). Fire resistance classification Dfl-S1 (EN 13501-1), suitable for underfloor heating. Glued or floating installation using Quick-Step click system on Quick-Step subfloor.
Technical specification
  • Unique ref.palazzo-pal1338s
  • Collection setQUICK STEP
  • CollectionParquet
  • TypeObject (single object)
  • Date of publishing2021-04-15
  • Edition number1
  • Height (mm)14
  • Width (mm)190
  • Depth (mm)1820
Related
  • Material mainWood
  • Material secondaryLaminate
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFlooring - Wood Flooring
  • IFC classificationCovering
  • UNSPSC nameWood flooring
  • UNSPSC code30161702
  • CSI MasterFormat 2014 Code09 64 23
  • CSI MasterFormat 2014 TitleWood Parquet Flooring
  • OmniClass TitleWood Parquet Flooring
  • OmniClass Number23-15 17 13 11 23
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Spain
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Romania
Russia
Latvia
San Marino
Slovakia
Slovenia
Ukraine
Vatican City
Åland Islands
Faroe Islands
Guernsey
Gibraltar
Isle of Man
Jersey
Serbia
Ireland
Iceland
Hungary
Norway
Germany
Sweden
Portugal
Switzerland
Finland
Italy
United Kingdom
Liechtenstein
Denmark
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Estonia
France
Greece
Svalbard and Jan Mayen
Poland