Publish your products
Ditec QIK7EH
Ditec QIK7EH
Ditec QIK7EH
    Ditec
    Archived

    Ditec QIK7EH

    4.6 out of 5 stars4.6(5 reviews)
    Ditec QIK7EH is the ideal solution for a totally safe access control of medium to high transit environments. It's the perfect choice for applications such as hotels, banks, shopping malls, as well as blocks of flats, companies and camp sites, which always require access control of car parking areas, to ensure their use to authorised people only. Ditec barriers are available in neutral grey colour cabinet made of high quality steel or in stainless steel (ideal solution for harsher environments such as areas near the sea); the typical Ditec design is seen in the soft edges, the rounded corners and the elegant shape of the accessories. Ditec QIK7EH is synonymous of long lifetime and high performance: it's tested for over 1 million cycles and has an opening speed of up to 2 sec (90° opening). The on board encoder system grants the perfect safety in use. Ditec QIK range fully complies with European Directives.
    Technical specification
    • Unique ref.dit-qik7
    • Product familyGate Automation & Barriers
    • Product groupAutomatic Barriers
    • TypeObject (single object)
    • Date of publishing2020-09-23
    • Edition number1
    • Height (mm)1050
    • Width (mm)300
    • Depth (mm)320
    Related
    • Material mainSteel
    • Material secondaryPlastic
    • Designed inItaly
    • Manufactured inChina
    Classification
    • BIMobject CategoryLandscaping - Gates
    • IFC classificationObject
    • UNSPSC nameGates
    • UNSPSC code301720
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit