Publish your products
COVER ROOF COLUMNAR CHIPPED
DITON

COVER ROOF COLUMNAR CHIPPED

Concrete represents an exceptionally resistant material and any garden wall made of it will stand for years despite elements. Yet, it still requires elementary protection, such as concrete wall flat caps, which also form a wonderful decoration for your wall.
Technical specification
  • Unique ref.cover_roof_columnar_chipped
  • Product familyFence program
  • Product groupCover roofs chipped
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)50
  • Width (mm)450
  • Depth (mm)450
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)23
Classification
  • BIMobject CategoryLandscaping - Fencing
  • IFC classificationWall
  • UNSPSC nameFencing
  • UNSPSC code301520
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit