Publish your products
DITON WALL
DITON

DITON WALL

The DITON WALL products offer a wide range of stone walls thanks to which there is a close to endless number of landscaping solutions. There are flexible concrete studs to complement the DITON WALL stones and we will be more than happy to adjust them for you, depending on what sort of stone you require; be it a running, corner or end stone. We also offer a great functional and aesthetic complement, stone caps WALL.
Technical specification
  • Unique ref.diton_wall
  • Product familyFence program
  • Product groupDITON WALL
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)150
  • Width (mm)220
  • Depth (mm)335
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryLandscaping - Fencing
  • IFC classificationWall
  • UNSPSC nameFencing
  • UNSPSC code301520
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit