Publish your products
PALISADE CORTO
DITON

PALISADE CORTO

Sickle-shaped concrete taller landscape edging can be used for outdoor works such as building a patio or tiled areas. Its interesting look makes it a great decoration for parks or elaborate gardens. It goes perfectly with rounded elements buildings. The product lines of sickle-shaped edgings, CORTO and GRANDE, form an incredible contrasting look next to any turf; it is greatly valued with various landscaping works.
Technical specification
  • Unique ref.palisade_corto
  • Product familyPalisades
  • Product groupPalisades CORTO + GRANDE (semicircular)
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)600
  • Width (mm)130
  • Depth (mm)130
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)16
Classification
  • BIMobject CategoryLandscaping - Fencing
  • IFC classificationWall
  • UNSPSC nameFencing
  • UNSPSC code301520
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit