Publish your products
ROAD CURB
DITON

ROAD CURB

DITON's concrete road curbs are perfect when you wish to clearly divide motorways from pedestrian zones. In DITON, we keep our clients' utmost comfort in mind; the selection of our road curbs also includes driveway road curb, which makes it easier for you to park your car, as well as a transition curb, which enables a smooth passage between a road and a driveway curb.
Technical specification
  • Unique ref.road_curb
  • Product familyCurbs
  • Product groupRoad curb
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)300
  • Width (mm)150
  • Depth (mm)1000
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)92
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationObject
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit