Publish your products
STAIRS OAK TYPE 1
DITON

STAIRS OAK TYPE 1

DITON DUB is a unique product line of taller concrete edging with a perfect oak wood appearance. You would not guess that the staircase and both lower and taller edging is made out of concrete, not out of wood. The taller edging does not require polishing or any other wood treatment. The weathering effect does not reveal itself for years despite zero maintenance needed, plus concrete does not warp.
Technical specification
  • Unique ref.stairs_oak_type_1
  • Product familyWood Line
  • Product groupStairs OAK
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)150
  • Width (mm)350
  • Depth (mm)900
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)111
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationStair
  • UNSPSC nameStair parts
  • UNSPSC code30161908