Publish your products
Top Rolled Room Divider

Top Rolled Room Divider

The DIVIDERS TOP ROLLED ROOM DIVIDER is a system that can be mounted under a header, mounted to a ceiling or mounted using the DIVIDERS Aluminum Beam System. Similar to the Bottom Rolled System, this versatile system offers the ability to divide rooms or create new spaces without the use of existing walls but with no floor tracks required. This Divider System is not only the perfect solution for aesthetically maximizing open spaces but at the same time provides the functionality and safety of a trackless door system.

Specification

    • MADE IN AMERICA
    • 2-3 weeks lead time to job sites
    • Frame finishes: Satin Aluminum, Java, White and Black
    • Glass options: mirror, laminate, and back-painted glass
    • 3mm-6mm glass thickness
    • Available in single, double, triple panel systems
    • 2" x 4", 2" x 6", and 4" x 4", 4" x 6", 6" x 6" horizontal and vertical aluminum beams available
    • Simple to install
    • Latches and pulls for privacy and passage applications
    • Complies with ADA standards for push/pull force
    • 150 lbs maximum panel weight
    • Panel Configurations | 1 Panel - maximum F/O 45 sq. ft. | 2 Panel - maximum F/O 90 sq. ft. | 3 Panel - maximum F/O 135 sq. ft. | 4 Panel - maximum F/O 180 sq. ft. | 6 Panel - maximum F/O 270 sq. ft.
Technical specification
  • Unique ref.top-rolled-room-divider
  • Product familyAluminum Framed Door Systems
  • Product groupTop Rolled Room Divider
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24_80
  • Uniclass 2015 DescriptionSliding door and partition sets
  • CSI MasterFormat 2014 Code08 32 13
  • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
  • OmniClass Number23-15 11 17 19
  • OmniClass TitleVertically Sliding Room Dividers
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit