Set your location and language to prioritise localised information. Continue
DOLPHIN Toilet Partitions HPL13SS

DOLPHIN Toilet Partitions HPL13SS

4.4 out of 5 stars4.4(7 reviews)
Specification
  • "Dolphin Model : HPL 13 SS (Dolphin Model HPL 13 SS) prefabricated bathroom wall The material is made of High Pressure Laminate or Compact Laminate, thickness 13 mm. Features of the standard sheet are water-resistant, acid-proof, alkali-resistant, scratch-resistant by machined edges, chamfered throughout the sheet, can be used in dry and wet areas, 100% waterproof. The device is Square hinge with rounded edges Outside is a round key for closing the nut made of Stainless Steel SUS 304 as a spring hinge. There is a thread that can adjust the hard-soft spring in the middle of the axis of the hinge. With a stainless steel SUS 304 bolt nut receiver, spherical, articulated with the front bolt showing the green-red symbol in a round shape. with bolt receiver which can be bolted from the front in case of emergency and Stainless Steel SUS 304 stand"
Technical specification
  • Unique ref.DOLPHIN_Toilet_Partitions_HPL13SS
  • Product familyToilet
  • Product groupPartitions
  • TypeAssembly (multiple objects)
  • Date of publishing2022-11-09
  • Edition number1
  • Height (mm)1980
  • Width (mm)1000
  • Depth (mm)1430
Related
  • Material mainLaminate
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Screens & Dividers
  • OmniClass Number23-15 11 15
  • OmniClass TitleSanitary Partitions and Cubicles