DoorKing 1601 Parking Control Barrier Gate Operator (Arm purchased separately)
IThe 1601 operator is designed for single lane (14 ft. max) vehicular traffic control in high traffic commercial and industrial applications. The 1601 operator is designed so that it can be mounted on either the left or right-hand side of the roadway and is available in white or gunmetal gray finish. The operator can be equipped with a DC convenience open package (optional) that will automatically raise the arm in the event of a power outage.
Features:
Magnetic limit control.
Ports for plug-in loop detectors.
Automatic sequencing inputs for use with slide and swing gate operators.
Up input memory buffer.
Down memory option.
Multiple up commands.
Two convenience outlets.
360° gear box rotation.
Gate tracker reporting output.
Programming switches.
Built-in power On/Off switch.
Left or right hand mount.
As Featured on Amazon.com
Region availability
| North America |
|---|
United States |