We are using cookies to provide our services

By using our services you agree to our use of cookies

Door Closer BTS 80

Unique ref.: BTS80_1
Brand: dormakaba Group
Product family: Opening & Closing
Product group: Door Closer
Width (mm): 341
Height (mm): 60
Depth (mm): 78
Date of publishing: 2014-07-15
Edition number: 1
Type: Object (single object)
Download (6)
  • Floor-Concealed Door Closer
  • The BTS 80 Series of floor-concealed door closers offer adaptability to almost any installation. The closer's compact body permits its use where a larger closer would be prohibitive. Versatility allows installation in thin slab concrete subfloor construction. A wide selection of interchangeable spindles makes the BTS80 suitable for virtually any floor covering or threshold application.
  • Dimensions Length 341 mm, Width 78 mm, Height 60 mm
  • Spring strength (EN) 3/4/6
  • Max. leaf weight 300 kg
  • Suitable for single and double action doors
  • Floor spring tested to EN 1154
  • Mechanical backcheck
  • Concealed installation
dormakaba - www.dormakaba.com


Material main: Stainless steel
Material secondary: Metal
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Hardware
IFC classification: Door
UNSPSC name: Door closers
UNSPSC code: 30171514
Uniclass 1.4 Code: L41812
Uniclass 1.4 Description: Door closers
Uniclass 2.0 Code: SS-25-38-20-20
Uniclass 2.0 Description: Door Hardware Systems
NBS Reference Code: 25-38-20-20
NBS Reference Description: Door Hardware Systems
OmniClass Number: 23-17 19 11 19 11 11
OmniClass Title: Manual Floor Door Closers

All BIM objects are real products from real manufacturers confirmed and approved