We are using cookies to provide our services

By using our services you agree to our use of cookies

Manual Sliding Door System RS 120/120 Syncro

Unique ref.: RS120_001-1
Brand: dormakaba Group
Product family: Interior Glass
Product group: Sliding Door Systems
Date of publishing: 2014-07-18
Edition number: 1
Type: Object (single object)
Download (1)
  • Manual Sliding Door System
  • Robust clamp-type carriers designed for glass or timber panels up to 120 kg. The visible system surface and finish is achieved on the basis of clip-on cover profiles.
  • Max. sliding panel weight 80 kg (Syncro version) / 120 kg (glass or timber panels with two carrier) / 150 kg (glass panels with three carriers)
  • Glass thicknesses sliding panel 8 mm, 10 mm and 12 mm
  • Timber thickness sliding panel from 26 mm to 35 mm
  • Dimensions Height 143 mm, Width 52/73 mm
  • Clamp-type fittings – no glass preparation required
  • End stop and holder
  • Syncro feature: Opening one panel automatically opens the other
  • Benefits: With clamp-type fittings, the need to drill and cut the glass is eliminated, Fast and simple fitting, saving time and money, particularly suitable for applications in which convenience needs to be married to style
dormakaba - www.dormakaba.com


Material main: Metal
Material secondary: Metal
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-38-20-20
Uniclass 2.0 Description: Door Hardware Systems
NBS Reference Code: 25-38-20-20
NBS Reference Description: Door Hardware Systems
COBIe Type Category: Door

All BIM objects are real products from real manufacturers confirmed and approved