We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Sliding Door System AGILE

Unique ref.: AGILE_001-1
Brand: dormakaba Group
Product family: Interior Glass
Product group: Sliding Door Systems
Date of publishing: 2014-07-18
Edition number: 1
Type: Object (single object)
  • Sliding door system with concealed carriers
  • The AGILE 150 operating mechanism is completely concealed in the track, which measures only 63mm high, enabling sliding glass doors to retain their minimalist aesthetics.
  • Glass sliding panels (up to 13.5mm) or wood (up to 40mm)
  • Min. Operator dimensions height 43 mm, width 58 mm
  • Max. panel weight 150 Kg (Agile 150) and 50 Kg (Agile 50)
  • Min. panel width 500mm (Agile 50 and 150), 830mm (Agile 150 Dormotion L), 1160mm (Agile 150 Dormotion XL)
  • Max. panel width 1200mm (Agile 50), 1500mm (Agile 150)
  • Max. panel height 2500mm (Agile 50), 3000mm (Agile 150)
  • Gap size glass/wall or glass/glass between 12 mm ( 13,5 mm glass thickness) and 18 mm (8 mm glass thickness)
  • Toughened safety glass and Toughened laminated safety glass (Agile 150) between 8mm and 13.5mm
  • Smoothness Class 3 (DIN EN 1527)
  • Clamp-type fittings – no glass preparation is required
  • Also suitable for wet rooms (BS EN 1670, Class 4)
  • Tested for more than 100,000 operating cycles (performed to BS EN 1527)
  • Benefits: DORMA Agile 150 still can be used where space is limited. Installation and use in humid areas. The AGILE floor guide offers an impressive combination of effective functionality and attractive design. With clamp-type fittings, the need to drill and cut the glass is eliminated. Fast, simple fitting, saving time and money.
dormakaba - www.dormakaba.com


Material main: Glass
Material secondary: Metal
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Sliding Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved