We are using cookies to provide our services

By using our services you agree to our use of cookies

Half-height Sensor Barrier Argus HSB-E04

Unique ref.: argus_HSB-E04
Brand: dormakaba
Product family: Entrance
Product group: Special Doors
Width (mm): 1050
Height (mm): 1020
Depth (mm): 2050
Date of publishing: 2017-01-16
Edition number: 1
Type: Object (single object)
Download (1)
  • Passage width = 650 mm, total width = 1.070 mm, interlock height 945 mm,
  • interlock length = 1.660 mm
  • Guiding elements made of stainless steel AISI 304, Ø 60 mm, with 10 mm
  • tempered safety glass panels and AISI 304 stainless steel bar handle.
  • Integrated sensor system in respective handrail (L = 1660 mm / W = 130 mm / H =
  • 45 mm)
  • Two door leaves made of transparent polycarbonate, upper edge 900 mm.
  • Drive housing made of stainless steel AISI 304.
  • Stainless steel satin finish.
  • Function Type 2 power assisted motion; 2 servo positioning drives / 2 directions electrically
  • controlled, drives integrated in the rotating tube.
  • Entrance sector monitored by a basic sensor system in compact overall length
  • (fundamental single passage monitoring in both directions, security level 1).
  • Protective device: rotation angle of the barrier door leaves monitored by the same
  • sensor system.
  • 2 operation modes are possible:
  • Default position "day-operation" open: the door leaves close automatically if
  • somebody tries to pass without authorisation.
  • Default position "night-operation" closed: the door leaves open automatically for
  • authorised persons in the passage direction and then close again after passage.
  • In the case of a power failure: door leaves can be moved freely!
  • Control units and power supply unit are integrated in the unit.
  • Power supply 100-120 V / 200-240 V 50-60 Hz
  • Dowelled on finished floor level FFL
  • Not suitable for outdoor installation!


Material main: Metal
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Door sets

All BIM objects are real products from real manufacturers confirmed and approved