We are using cookies to provide our services

By using our services you agree to our use of cookies

Half-height Sensor Barrier Argus HSB-E08

Unique ref.: Argus_HSB-E08
Brand: dormakaba
Product family: Entrance
Product group: Special Doors
Width (mm): 1070
Height (mm): 945
Depth (mm): 2010
Date of publishing: 2017-01-16
Edition number: 1
Type: Object (single object)
Download (1)
  • Passage width = 650 mm, total width = 1.050 mm, interlock height 1.600 mm,
  • interlock length = 2.050 mm
  • Two door leaves made of transparent polycarbonate, upper edge 1.600 mm.
  • Housing made of stainless steel satin finish AISI 304.
  • base closed AISI 304.
  • Stainless steel satin finish.
  • Function Type 2 power assisted motion; 2 servo positioning drives / 2 directions electrically
  • controlled, drives integrated in the rotating tube.
  • Entrance sector monitored by enhanced sensor system in optimised overall length
  • and alignment (increased level of single passage monitoring in both directions,
  • security level 2). Integrated protection against entry from below, identification of
  • trolleys, detection of children. Protective device: rotation angle of the door leaves is
  • monitored by the same sensor system.
  • 2 operation modes are possible:
  • Default position "night-operation" closed: the door leaves open automatically for
  • authorised persons in the passage direction and then close again after passage.
  • Default position "day-operation" open: the door leaves close automatically if
  • somebody tries to pass without authorisation.
  • In the case of a power failure: door leaves can be moved freely!
  • Control units and power supply unit are integrated in the unit.
  • Power supply 100-120 V / 200-240 V 50-60 Hz
  • Dowelled on finished floor level FFL.
  • Not suitable for outdoor installation!
  • Prot. class Housing IP43
  • components conducting supply voltage IP43.


Material main: Glass
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Door sets

All BIM objects are real products from real manufacturers confirmed and approved