We are using cookies to provide our services

By using our services you agree to our use of cookies

Half-height Sensor Barrier Argus HSB-E11

Unique ref.: Argus_HSB-E11
Brand: dormakaba
Product family: Entrance
Product group: Special Doors
Width (mm): 1070
Height (mm): 945
Depth (mm): 1290
Date of publishing: 2017-01-16
Edition number: 1
Type: Object (single object)
Download (1)
  • Passage width = 650 mm, total width = 1.070 mm, interlock height 945 mm,
  • interlock length = 1.290 mm
  • Guiding elements made of stainless steel AISI 304, Ø 60 mm, with 10 mm
  • tempered safety glass panels and AISI 304 stainless steel bar handle.
  • Integrated sensor system in respective handrail (L = 1290 mm / W = 130 mm / H =
  • 45 mm).
  • Two door leaves made of transparent polycarbonate, upper edge 900 mm.
  • Drive housing made of stainless steel AISI 304.
  • Stainless steel satin finish.
  • Function Type 2 power assisted motion; 2 servo positioning drives / 2 directions electrically
  • controlled, drives integrated in the rotating tube.
  • Entrance sector monitored by a simple sensor system in short overall length
  • (simple single passage monitoring in both directions, security level 0). Protective
  • device: rotation angle of the door leaves is monitored by the same sensor system.
  • operation mode:
  • Default position "night-operation" closed: the door leaves open automatically for
  • authorised persons in the passage direction and then close again after passage.
  • In the case of a power failure: door leaves can be moved freely!
  • Control units and power supply unit are integrated in the unit.
  • Power supply 100-120 V / 200-240 V 50-60 Hz
  • Dowelled on finished floor level FFL.
  • Not suitable for outdoor installation!
  • Suitable for escape routes if combined with emergency push button and escape
  • route equipment (cf. general accessories).


Material main: Glass
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Door sets

All BIM objects are real products from real manufacturers confirmed and approved