We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Half-height Sensor Barrier Argus HSB-S05

Unique ref.: Argus_HSB-S05
Brand: dormakaba Group
Product family: Entrance
Product group: Special Doors
Width (mm): 1070
Height (mm): 945
Depth (mm): 2010
Date of publishing: 2017-01-16
Edition number: 1
Type: Object (single object)
Download (1)
  • Passage width = 650 mm, total width = 1.070 mm, interlock height 945 mm,
  • interlock length = 2.010 mm
  • Guiding elements made of rectangular stainless steel posts AISI 304 with 8 mm
  • tempered and satined safety glass panels and stainless steel bar handle AISI 304.
  • Sensor system integrated in the guiding elements. The sensors are covered by the
  • satined glass panels and infrared transmissible segments.
  • Two door leaves made of transparent polycarbonate, upper edge 900 mm.
  • Drive housing made of stainless steel AISI 304.
  • Stainless steel satin finish.
  • Function Type 2 power assisted motion; 2 servo positioning drives / 2 directions electrically
  • controlled, drives integrated in the rotating tube.
  • Entrance sector monitored by enhanced sensor system in optimised overall length
  • and alignment (increased level of single passage monitoring in both directions,
  • security level 2). Integrated protection against entry from below, identification of
  • trolleys, detection of children. Protective device: rotation angle of the door leaves is
  • monitored by the same sensor system.
  • 2 operation modes are possible:
  • Default position "day-operation" open: the door leaves close automatically if
  • somebody tries to pass without authorisation
  • Default position "night-operation" closed: the door leaves open automatically for
  • authorised persons in the passage direction and then close again after passage
  • In the case of a power failure: door leaves can be moved freely


Material main: Glass
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Door sets

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved