We are using cookies to provide our services

By using our services you agree to our use of cookies

Half-height Swing Door Charon HSD-E06

Unique ref.: Charon_HSD-E06
Brand: dormakaba
Product family: Entrance
Product group: Special Doors
Width (mm): 970
Height (mm): 1800
Date of publishing: 2017-01-16
Edition number: 1
Type: Object (single object)
Download (1)
  • Tubular column made of stainless steel AISI 304, Ø 140, with flat steel bar to clamp
  • the high element made of 10 mm tempered safety glass and straight stainless
  • steel bar handle.
  • Door leaf radius 900 mm, top edge of door leaf 1800 mm
  • Locking system, drive and toothed holding brake installed in tubular column.
  • variant A: passage side inwards right.
  • Stainless steel satin finish.
  • Function Type 2 power-assisted motion; servo positioning drive / 2 directions electrically
  • controlled, 90° opening in entrance and exit directions.
  • Control unit in external switch cabinet H = 283 / W = 168 / D = 115 (mm).
  • Power supply 100–240 VAC 50/60 Hz
  • Doweled on finished floor level FFL, floor levelness according to DIN 18202 max. ± 2
  • mm.
  • Not suitable for outdoor installation!
  • Prot. class Housing IP43, components conducting supply voltage IP54.
  • Suitable for escape routes if combined with emergency push button and escape
  • route equipment (cf. general accessories). Emergency button requires for
  • additional card reader post.
  • Card reader installation and signal lights integration in a separate reader post by
  • customer.


Material main: Metal
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Door sets

All BIM objects are real products from real manufacturers confirmed and approved