Horizontal Sliding Wall System HSW GP

Unique ref.:   HSW-GP_001-2

Brand: dormakaba Group
Product family: Dividing
Product group: Movable Glass Partitions
Designed in: Germany
Manufactured in: Germany
Date of publishing:2013-11-20
Edition number: 1

Product description

  • Horizontal sliding wall with single-point stainless steel fixings
  • The HSW-GP is characterised by the use of MANET single-point fixings in combination with a standard track rail. The system’s high-quality stainless steel components and flush-mounted single-point fixings perfectly match the demands of modern architecture.
  • Different parking layouts available
  • Glass types 10 mm or 12 mm toughened safety glass
  • Max. system height 3000 mm
  • Max. panel width 1200 mm. The width of all panels must be uniform.
  • Max. panel weight 100 kg (depends on type of panel)
  • Panel types Single action end panel, Double action end panel, Fixed screen, Sliding panel
  • Suitable for both inline and curved configurations.
  • Benefits: Minimal hardware maximizes all-glass look. No floor track. Stainless steel fittings provide flush-mounted attachments compatible with contemporary architecture.
dormakaba - www.dormakaba.com

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/dorma/product/hsw-gp_001-2

BIMobjects download center

This product is no longer available for download. Please contact manufacturer for more details.

Related information

Material main: Metal
Material secondary: Aluminium

Classification

BIMobject Category: Doors - Folding Doors
IFC classification: Wall
UNSPSC name: Doors
UNSPSC code: 301715
: Wall
Code: JL20
Description: Doors
Code: SS-25-30-20-80
Description: Sliding Stacking Panel Partition Systems
Code: 25-30-20-80
Description: Sliding Stacking Panel Partition Systems