We are using cookies to provide our services

By using our services you agree to our use of cookies

Horizontal Sliding Wall System HSW ISO

Unique ref.: HSW-ISO_001-1
Brand: dormakaba Group
Product family: Dividing
Product group: Movable Glass Partitions
Height (mm): 3000
Date of publishing: 2014-07-18
Edition number: 1
Type: Object (single object)
  • Type: Horizontal sliding wall with double glazing and a surrounding frame made of thermally insulated profiles
  • Description: With their versatile glass partitions, DORMA provides the ideal solution for linking or separating rooms according to your individual requirements. Thanks to a large range of components, these versatile systems add security, provide noise insulation, and cut energy costs - just as desired.
  • Use (Examples): Shopfront, Shopfront with thermal insulation requirements, Balcony
  • Parking: Different parking layouts available
  • Glass types: Toughened laminated safetyglass, 8mm - 49mm, Insulating glass on request
  • Max. system height: 3000mm
  • Max. panel width: 1100mm
  • Max. panel weight: 120kg (depends on type of panel)
  • Panel types: Bedstop end panel, Single action sliding panel, Sliding panel
  • Sound Insulation: DIN 52 210 Teil 3, 27 dB
  • Thermal Insulation: DIN EN ISO 10077-1 and DIN EN ISO 10077-2
  • Ventilation: Class 2 (DIN EN 1026)
  • Wind load resistance: Class B3 (DIN EN 12211)


Material main: Metal
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Folding
IFC classification: Wall
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-80
Uniclass 2.0 Description: Sliding Stacking Panel Partition Systems
NBS Reference Code: 25-30-20-80
NBS Reference Description: Sliding Stacking Panel Partition Systems
COBIe Type Category: Wall MOVABLE
CSI MasterFormat 2014 Code: 10 22 39
CSI MasterFormat 2014 Title: Folding Panel Partitions

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link to Product Specification http://www.productmasterspec.com/documents/64636/102239 fl.Folding Panel Partitions.KWIK-WALL.clean.doc

All BIM objects are real products from real manufacturers confirmed and approved