We are using cookies to provide our services

By using our services you agree to our use of cookies

Horizontal Sliding Wall System HSW R

Unique ref.: HSW-R_001-1
Brand: dormakaba Group
Product family: Dividing
Product group: Movable Glass Partitions
Date of publishing: 2014-07-18
Edition number: 1
Type: Object (single object)
Download (3)
  • Horizontal sliding wall with single-point stainless steel fixings
  • Ideal for Shopfront, Shopfront with thermal insulation requirements, internal room partition
  • The HSW-GP is characterised by the use of MANET single-point fixings in combination with a standard track rail. The system’s high-quality stainless steel components and flush-mounted single-point fixings perfectly match the demands of modern architecture.
  • Different parking layouts available
  • Glass types Toughened safety glass 8 mm to 24 mm, Toughened laminated safety glass 12 mm to 28mm. Insulating glass on request
  • Max. system height 3000 mm
  • Max. panel width 1100 mm.
  • Max. panel weight 120 kg (depends on type of panel)
  • Panel types Bedstop end panel, Single action sliding panel, Sliding panel
dormakaba - www.dormakaba.com


Material main: Metal
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Folding
IFC classification: Wall
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-80
Uniclass 2.0 Description: Sliding Stacking Panel Partition Systems
NBS Reference Code: 25-30-20-80
NBS Reference Description: Sliding Stacking Panel Partition Systems
COBIe Type Category: Wall MOVABLE

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link to Product Specification http://www.productmasterspec.com/Profile/DORMA_USA_Inc/69143

All BIM objects are real products from real manufacturers confirmed and approved