This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Tripod Barrier Kerberos TPB-C01

Unique ref.: kerberos_TPB-C01
Brand: dormakaba Group
Product family: Entrance
Product group: Special Doors
Width (mm): 770
Height (mm): 1030
Depth (mm): 1170
Date of publishing: 2017-01-16
Edition number: 1
Type: Object (single object)
  • Housing made of stainless steel satin finish AISI 304.
  • non-tiltable crossbars made of stainless steel satin finish AISI 304.
  • With additional back plate made of stainless steel AISI 304.
  • variant A: passage side inwards right.
  • Function Type 2 power-assisted motion; servo positioning drive / 2 directions electrically
  • controlled.
  • Power supply 100–240 VAC 50/60 Hz
  • Control system integrated in the unit.
  • Prepared for the connection of signal lights.
  • Doweled on finished floor level FFL, floor levelness according to DIN 18202 max. ± 2
  • mm.
  • Not suitable for outdoor installation!
  • Prot. class Housing IP33, components conducting supply voltage IP43.
  • Suitable for escape routes if combined with emergency push button and escape
  • route equipment (cf. general accessories).


Material main: Metal
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Door sets

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BIMobject®