We are using cookies to provide our services

By using our services you agree to our use of cookies

Tripod Barrier Kerberos TPB-S03

Unique ref.: kerberos_TPB-S03
Brand: dormakaba
Product family: Entrance
Product group: Special Doors
Width (mm): 810
Height (mm): 1100
Depth (mm): 488
Date of publishing: 2017-01-16
Edition number: 1
Type: Object (single object)
Download (1)
  • Aluminium housing coated in RAL 9006, base columns with flange plate in stainless
  • steel AISI 304 satin finish.
  • non-tiltable crossbars made of stainless steel satin finish AISI 304.
  • variant A: passage side inwards right.
  • Function Type 2 power-assisted motion; servo positioning drive / 2 directions electrically
  • controlled.
  • Power supply 100–240 VAC 50/60 Hz
  • Control system integrated in the unit.
  • Prepared for the connection of signal lights.
  • Doweled on finished floor level FFL, floor levelness according to DIN 18202 max. ± 2
  • mm.
  • Suitable for outdoor installation!
  • Prot. class Housing IP33, components conducting supply voltage IP43.
  • Suitable for escape routes if combined with emergency push button and escape
  • route equipment (cf. general accessories).


Material main: Metal
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Door sets

All BIM objects are real products from real manufacturers confirmed and approved