We are using cookies to provide our services

By using our services you agree to our use of cookies

Revolving Door KTV 3

Unique ref.: KTV-3_001-2
Brand: dormakaba Group
Product family: Entrance
Product group: Revolving Doors
Width (mm): 3800
Height (mm): 3000
Depth (mm): 3800
Date of publishing: 2013-11-20
Edition number: 1
Type: Object (single object)
Download (4)
  • Revolving doors with 3 leafs
  • The KTV revolving door range is designed for installation in entrance areas where interior environmental control coupled with elegant aesthetics are desired. Available as Manual, Automatic, Positional or Servomatic, the KTV range offers flexibility in design and function.
  • Operation Modes Manual, Automatic, Positional and Servomatic operation
  • Diamater any from 2000 mm to 3400 mm. Standard fixed diameters of 3600 mm and 3800 mm are also available.
  • Floor mounted or ceiling mounted drive units for powered doors
  • Glazed or solid canopy
  • Robust framing or fine frame option
  • Optional: Night shields for additional protection
  • Integrated with DORMA CODIC MasterCard or MATRIX Professional Access Control solutions
  • Certification BS EN 16005
  • Benefits are flexible design options to meet project specific requirments, DORMA KTV revolving doors effectively reduce noise, dust and dirt as well as greatly contributing to a reduction in building climate control when compared with conventional automatic doors
dormakaba - www.dormakaba.com


Material main: Metal
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Revolving
IFC classification: Door
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26
Uniclass 2.0 Code: SS-25-30-20-70
Uniclass 2.0 Description: Revolving Doorset Systems
NBS Reference Code: 25-30-20-70
NBS Reference Description: Revolving Doorset Systems
COBIe Type Category: Door
CSI MasterFormat 2014 Code: 08 42 33
CSI MasterFormat 2014 Title: Revolving Door Entrances

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link to Product Specification http://www.productmasterspec.com/documents/69143/084233_FL_REVOLVING DOOR ENTRANCES.DORMA America.BoD.doc

All BIM objects are real products from real manufacturers confirmed and approved