Unique ref.: | ts_98_xea_en_1-6 |
---|---|
Brand: | dormakaba Group |
Product family: | Door Closer |
Product group: | Cam Action Door Closer |
Width (mm): | 327 |
Height (mm): | 60 |
Depth (mm): | 59 |
Date of publishing: | 2017-06-15 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.dorma.com/gb/en/products/opening_closing/door_closers/index-232... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/dorma/product/ts_98_xea_en_1-6
Material main: | Cast iron |
---|---|
Material secondary: | Steel |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 4 |
BIMobject Category: | Doors - Hardware |
---|---|
Uniclass 1.4 Code: | L41812 |
Uniclass 1.4 Description: | Door closers |
Uniclass 2015 Code: | Pr_30_36_59_92 |
Uniclass 2015 Description: | Uncontrolled door closers |
NBS Reference Code: | 25-38-20-20 |
NBS Reference Description: | Door Hardware Systems |
OmniClass Number: | 23-17 19 11 19 11 |
OmniClass Title: | Door Closers |
Click these links for more information from AEC Daily
Name | Value |
---|---|
Education | https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp |
BIMobject®