We are using cookies to provide our services

By using our services you agree to our use of cookies

Patch Fitting VISUR

Unique ref.: VISUR_001-1
Brand: dormakaba
Product family: Interior Glass
Product group: Fittings for Glass Swing Doors
Date of publishing: 2014-07-18
Edition number: 1
Type: Object (single object)
Download (3)
  • Invisible closing function
  • Max. door panel weight 85 kg
  • Successfully completed 500,000 operating cycles in its endurance test
  • Discrete presence and easy integration
  • Unobtrusive design
  • Quality tested
dormakaba - www.dormakaba.com


Material main: Metal
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Hardware
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 2.0 Code: PR-36-37-21
Uniclass 2.0 Description: Door Hinges
NBS Reference Code: 36-37-21
NBS Reference Description: Door Hinges
COBIe Type Category: Door

All BIM objects are real products from real manufacturers confirmed and approved