Publish your products
Speedgate Turnstile Argus Air XS for Airport (compact version)
Speedgate Turnstile Argus Air XS for Airport (compact version)
Speedgate Turnstile Argus Air XS for Airport (compact version)
Speedgate Turnstile Argus Air XS for Airport (compact version)
    dormakaba

    Speedgate Turnstile Argus Air XS for Airport (compact version)

    The ESA100 is an extruded aluminum stile and rail door designed for interior or exterior applications where emergency breakout is not required.

    Specification
      • eGates features
        Compact. Secure. Future-ready.
        At just 900 mm in length, the ultra-compact Argus Air XS eGates are ideal for confined spaces, enabling fast, smooth, and secure passenger flow – without queues.
        Designed for long-term use, they offer proven reliability of 10 million MCBF, reducing downtime and maintenance. Intelligent sensors accurately detect authorised users, prevent tailgating, and differentiate between people and luggage.
        Optional biometric modules add protection against identity theft. Separate drive and locking systems ensure high personal safety and asset protection.
        With its modular, low-maintenance construction, Argus Air XS is a flexible solution built to meet the needs of modern airports.

        Details:

        • Only 900 mm in length
        • Compliant with international standards UL, CE, EN16005 and EN17352
        • Biometric face recognition system with 10” LCD colour display from a single source (or easy third-party hardware and software integration)
        • Intuitive user guidance with animated LED lighting and contactless, smooth processes
        • Anti-swapping feature prevents authorised people from swapping with others

        Intelligent & modular

        • Individual and multiple units available
        • Required components can be flexibly integrated into one modular housing
        • Multicolour, configurable ambient and door lighting
        • Slim, quiet drive unit
        • Escape and emergency routes can be integrated

        Standard unit dimensions:

        • eGate height 990 mm
        • eGate length 900 mm
        • Passage width 540 mm
        • Total width 1,051 mm

        Contact us for your desired configuration.

        Design:

        • Aluminium profiles and inserts
        • Side glass cover partially transparent
        • Two door wings as barrier elements made of transparent single-pane safety glass
        • Sensor systems integrated into the guiding elements
        • Ambient lighting in the passage area in various colours

        Please see the factsheet for the extensive additional equipment and all available options

    Technical specification
    • Unique ref.argus_air_XS
    • Product familyArgus
    • Product groupSensor Barriers
    • TypeObject (single object)
    • Date of publishing2026-05-27
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    Classification
    • BIMobject CategoryDoors - Security
    • IFC classificationDoor

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit