Publish your products
Automatic Sliding Door, ESA200 Showcase
Automatic Sliding Door, ESA200 Showcase
Automatic Sliding Door, ESA200 Showcase
Automatic Sliding Door, ESA200 Showcase
Automatic Sliding Door, ESA200 Showcase
Automatic Sliding Door, ESA200 Showcase
    dormakaba

    Automatic Sliding Door, ESA200 Showcase

    3.0 out of 5 stars3.0(6 reviews)

    Commercial Fixed Sidelite Automatic Sliding Door

    The ESA200 is an extruded aluminum stile and rail door designed for interior or exterior applications where emergency breakout of only the sliding panels is required.

    The ESA200 is recommended for large opening applications. Reduced air infiltration allows handling of windy conditions. Egress capacity comparable to standard swing doors.

    • Breakout of active sliding panels only (fixed sidelites)
    • Narrow or medium stile designs
    • Clear or dark bronze anodized aluminum finish
    • Performance glass options
    • Overhead combination safety and activation sensors


    Specification
    • REVIT .rfa Filename Format

      The BIMobject filename indicates Revit wall types application:

      • Solid Wall, [no tag]
      • Curtain Wall, CW

      The BIMobject filename indicates the door assembly type:

      Single panel doors

      • SM          Single panel, Medium stile
      • SN          Single panel, Narrow stile
      • SMP       Single panel, Medium stile, vertical Pocket tubes
      • SNP        Single panel, Narrow stile, vertical Pocket tubes

      Bi-parting panel doors

      • BM         Bi-parting  panels, Medium stile
      • BN          Bi-parting  panels, Narrow stile
      • BMP      Bi-parting  panels, Medium stile, vertical Pocket tubes
      • BNP       Bi-parting  panels, Narrow stile, vertical Pocket tubes

      CAD DWG format files are available online through the dormakaba ESA200 product page.


    Technical specification
    • Unique ref.automatic_sliding_door_ESA200
    • Product familyEntrance
    • Product groupAutomatic Sliding Doors
    • TypeShowcase (model)
    • Date of publishing2021-08-20
    • Edition number2
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • CSI MasterFormat 2014 Code08 42 29
    • CSI MasterFormat 2014 TitleAutomatic Entrances

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States