Publish your products
Security Revolving Door Geryon SRD-C01
Security Revolving Door Geryon SRD-C01
    dormakaba

    Security Revolving Door Geryon SRD-C01

    The Geryon SRD-C01 3- or 4-leaf Security Revolving Door has metal cladding as standard, but can also be supplied with glass cladding. The unit can also comply with resistance class 3 or be configured for use in an escape route.

    Specification
    • Security revolving doors for controlled access.

      SRD-C01 -T56 rotating unit with bullet resistant glass

      Product Description

      Revolving doors for securing protected areas of a building against unauthorized entry, offering a variety of options for different levels of security. Scales or a separation sensor can also be used to monitor the interior of the unit for individual access. They can be controlled by a card reader, buttons, control desk or by biometric identification systems. The wide and varied selection of optional extras includes reinforced bullet-resistant and burglar resistant versions, as well as special sliding doors to El-30 fire closure.

      Features and benefits

      • No locking up of people thanks to endpoint locking.
      • Variants with resistance classes WK2 or WK3.
      • All-glass units with underfloor drive.
      • Optional approved escape route column.
      • Optional contact mats.
      • Optional scales with weight limits or actual weight.
      • Optional night closure.
      • Optional optical separation by SRD Vision system.
      • Safety sensor system according to DIN 18650.

      Product Application

      Staff access for security-relevant areas.

      Sensitive areas in banks and financial institutions, power plants, military installations, etc.

      High security applications.

      Security Revolving Doors,Revolving doors,Geryon

      Configuration

      Three leaf (120°).,Four leaf (180°).

      Materials and finishes_Doors

      Polyester powder coated, RAL.,Silver anodized.,Stainless steel.

      Materials and finishes_Drum walls

      Glazed.,Metal cladding.

      Materials and finishes_Glazing_Type

      Class WK2.,Class WK3.,FB2, bullet resistant BR 2-S glazing.,FB3, bullet resistant BR 3-S glazing.,FB4, bullet resistant BR 4-S glazing.

      Activation and control system_Type

      Started by hand push after release signal or optional automatic start. Sensor system in the barrier segment, including release button in center post. End point locking system in case of power failure, default can be set to turn freely or lock. Signal display red/green for rotary cycle 180°.

      Activation and control system_Safety devices

      Two emergency off switches.

      Capacity

      20 per minute.

      Diameter

      1500 mm.,1600 mm.,1700 mm.,1800 mm.,1900 mm.,2000 mm.

      Fixing

      Finished floor level (FFL).

      Passage height

      2100 mm.,Other.

      Power consumption

      60 VA.

      Power supply

      110–230 V AC, 50/60 Hz.

    Technical specification
    • Unique ref.Geryon_SRD-C01
    • Product familyEntrance
    • Product groupSpecial Doors
    • TypeObject (single object)
    • Date of publishing2020-01-30
    • Edition number1
    • Height (mm)2300
    • Width (mm)2020
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Revolving Doors

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit