Publish your products
Movable GlassWall: Varitrans Straightline GRD-2
Movable GlassWall: Varitrans Straightline GRD-2
Movable GlassWall: Varitrans Straightline GRD-2
Movable GlassWall: Varitrans Straightline GRD-2
    dormakaba

    Movable GlassWall: Varitrans Straightline GRD-2

    Glas partition - Varitrans – Movable Glass Walls
    Varitrans Straightline offers outstanding perspectives for generous spatial effects aligned to modern design. The operable, light-admitting glass elements are individually positionable and generate an overall visual impression of inviting openness and transparency. The system offers extensive flexibility, enabling it to be adapted to virtually any kind of floor plan. Attractive glass designs can also be provided for individual room solutions offering both light admittance and allure.
    Environmental product declaration (EPD) per ISO 14025 and EN 15804.

    Partitioned without being really separate.
    DORMA Hüppe Straightline glass elements allow unimpeded view of the entire room and consequently are themselves almost imperceptible. Nevertheless, they create a functional entrance and closure in project builds capable of imparting atmosphere, elegance and generosity with unique style and panache. Variable, transparent room partitioning through individually operable glass panels.

    Dorma Hüppe - dormakaba Group - www.dorma-hueppe.com

    Specification
    • Functional design combined with stylish quality Multi-functional floor plan configuration: straight, angled and polygonal shapes possible Functional elements invisibly integrated in the profiles Manual and convenient ComfortDrive for fully automatic operation Aesthetically elegant, timeless solutions Specification - Element heights max.: Manual: 3,500 mm, Fully automatic: 4,000 mm - Element widths: 800 – 1,300 mm - Element weights max.: Manual: 300 kg, Fully automatic: 250 kg Equipment and accessories - Glass: tempered safety glass or laminated safety glass - Large choice of element types with various angled types and door solutions - Minimal space requirement in the parked position ComfortDrive – for spatial variation under fully automatic control - Fully automatic operation at the push of a button - High level of convenience thanks to fast opening and closing speeds of up to 250 mm/s - Easy operation thanks to self-explanatory touch screen - Possibility of combining several element types and systems - Reliable safety with automatic system trip on contact with obstructions; TÜV-GS tested for safety - Individually programmable in accordance with customer requirements - Segmented and curved track configurations also possible
    Technical specification
    • Unique ref.movable-glasswall_varitrans-straightline_GDR-2
    • Product familyDividing
    • Product groupMovable Glass Partitions
    • TypeObject (single object)
    • Date of publishing2020-03-16
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Folding Walls

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit