Publish your products
dormakaba Door closer TS 92 Contur- Door Hardware
dormakaba

dormakaba Door closer TS 92 Contur- Door Hardware

TS 92 The Perfect Choice for Interior Doors

Designed especially for interior applications the dormakaba TS92 features the unique Cam action technology and the award winning Contur design for enhanced aesthetics, making this closer an ideal choice for any interior project. With its cam action mechanism, high efficiency and adjustable power the TS92 provides exceptional ease of operation for all users whilst providing full and secure closing of the door.

  • Especially for interior applications
  • Door widths up to 1100 mm
  • Power Adjustable
  • Easy installation
  • Adjustable closing speeds
  • For single and double leaf doors
  • Contur design
  • Successfully Third Party Tested to BS EN1154
  • CERTIFIRE Approved CF119




Benefits for the User

Low opening forces for ease of opening
Reliable and controlled closing
Benefits for the Trade / Distributor

Adjustable power enables suitability on a wide range of doors
Reduced inventory thanks to uniform slide channels of the Contur Cam Action Series


Benefits for the Installer / Fabricator

Non-handed
Mounting plate with universal hole pattern ensure optimum fixing
Power adjustable


Benefits for the Architect / Specifier

High quality design
Available in a wide range of finishes
Harmonious appearance within the Contur Range of Cam action door closers

Specification

Technical specification
  • Unique ref.TS92_Contur
  • Product familyDoor Closer
  • Product groupSlide Channel
  • TypeObject (single object)
  • Date of publishing2026-04-10
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryMetal
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Hardware

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit