Publish your products
Tyvek Firecurb Housewrap

Tyvek Firecurb Housewrap

Wall breather membrane with Class B2 fire performance to Din 4102. A lightweight, vapour permeable membrane with high water resistance, providing durable, long-term secondary protection behind external cladding/facade coverings. Membrane should be fixed to a continuous supporting surface, such as sheathing boards, insulation or stone/masonry substrates. Roll size: 1.5 x 100 m. Horizontal lap: 100 mm. Vertical lap: 150 mm.
Technical specification
  • Unique ref.TyvekFirecurbHousewrap
  • Product familyBuilding Envelope Solutions
  • Product groupFire Retardant Membrane
  • TypeObject (single object)
  • Date of publishing2019-03-19
  • Edition number1
Related
  • Material mainPolypropylene
  • Material secondaryPolypropylene
  • Designed inUnited Kingdom
  • Manufactured inLuxembourg
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationObject
  • Uniclass 2015 CodePr_25_57_51
  • Uniclass 2015 DescriptionMembranes, liners, flexible sheets and fabrics

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit