TS-22 Ceiling-Suspended Stationary Basketball Backstop

TS-22 Ceiling-Suspended Stationary Basketball Backstop

The TS-22 is a Ceiling-Suspended, Stationary Basketball Backstop. Rear-braced horizontally from the wall. Frames have black or white powder coat finish. Other colors optionally available. 25-year limited warranty.
Specification
  • Basketball backstop shall be the EZ FOLD Model TS-22, ceiling-suspended, stationary by Draper, Inc. of Spiceland, IN. Backstop shall be a welded together main frame constructed from steel mechanical tubing to form a rigid tetrahedral "T" design of back-to-back right triangles. The main stem (center strut) shall be 6" OD 11-gauge steel tubing, the top of the "T" shall be 4" OD 11-gauge steel tubing, and the side braces shall be 2¼" OD 14-gauge steel tubing. Side braces shall join stem no higher than 4'6" above goal. The main stem shall be of sufficient length to allow plus or minus 6" height adjustment of either fan or rectangular banks. The backbrace shall be fully adjustable, and constructed of 2½" OD 13-gauge (outer) steel tubing and 2¼" OD 14-gauge (inner) steel tubing. The backstop shall be supported from 4" OD 11-gauge steel mechanical tubing (as shown on plans) anchored to roof structure by means of heavy steel support hangers. Superstructure tubes shall be reinforced with bridging and/or bracing when truss centers exceed 8'0". The bank shall be attached to the 6" OD main stem by heavy-duty bank hangers. Hangers shall be constructed of 2¼" OD 14-gauge steel tubing and ¼" x 2" flat steel plate with slotted holes for lateral adjustment. All glass banks shall have one upper bank hanger and include a goal brace which attaches directly to the goal mounting plate and directly to the 6" main stem of the backstop to eliminate strain on the bank and help prevent glass breakage. This direct mount feature shall conform to NCAA recommendation No. 5-F (dated Mar. 82) which states that the design of the unit shall transfer the load on the goal directly to the backboard support so as to minimize stress to the glass backboard. Backstop shall have a black or white powder coat finish. Other colors optionally available: contact Draper for details.
Technical specification
  • Unique ref.Stationary_Backstop-Ceiling-Suspended_TS-22_Gym_Equipment_Draper
  • Collection setGymnasium Equipment
  • CollectionBasketball
  • TypeObject (single object)
  • Date of publishing2016-12-11
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySports & Recreation - Goals & Nets
  • IFC classificationObject
  • Uniclass 1.4 CodeL8462
  • Uniclass 1.4 DescriptionGymnasium equipment
  • Uniclass 2.0 CodeSS-35-45-55-35
  • Uniclass 2.0 DescriptionGymnastics And Exercising Equipment Systems
  • Uniclass 2015 CodeSs_40_70_55_35
  • Uniclass 2015 DescriptionGymnastics and exercising equipment systems
  • CSI MasterFormat 2014 Code11 66 23
  • CSI MasterFormat 2014 TitleGymnasium Equipment

Region availability

North America South America Europe Africa Asia Oceania
Anguilla
Argentina
Albania
Algeria
Armenia
American Samoa
Antigua and Barbuda
Bolivia
Andorra
Angola
Azerbaijan
Australia
Aruba
Brazil
Austria
Benin
Bangladesh
Cook Islands
Barbados
Chile
Belarus
Botswana
Bhutan
Federated States of Micronesia
Belize
Colombia
Belgium
Burkina Faso
British Indian Ocean Territory
Fiji
Bermuda
Ecuador
Bosnia and Herzegovina
Burundi
Brunei
French Polynesia
British Virgin Islands
Falkland Islands (Islas Malvinas)
Bulgaria
Cameroon
Cambodia
Guam
Canada
French Guiana
Croatia
Cape Verde
China
Kiribati
Caribbean Netherlands
Guyana
Cyprus
Central African Republic
Christmas Island
Marshall Islands
Cayman Islands
Paraguay
Czech Republic
Chad
Cocos (Keeling) Islands
Nauru
Collectivity of Saint Martin
Peru
Denmark
Comoros
Georgia
New Caledonia
Costa Rica
Suriname
Estonia
Côte d'Ivoire
Hong Kong
New Zealand
Cuba
Uruguay
Faroe Islands
Democratic Republic of the Congo
India
Niue
Curaçao
Venezuela
Finland
Djibouti
Indonesia
Norfolk Island
Dominica
France
Equatorial Guinea
Japan
Northern Mariana Islands
Dominican Republic
Germany
Eritrea
Kazakhstan
Palau
El Salvador
Gibraltar
Ethiopia
Kyrgyzstan
Papua New Guinea
Greenland
Greece
Gabon
Laos
Pitcairn Islands
Grenada
Guernsey
Ghana
Macau
Samoa
Guadeloupe
Hungary
Guinea
Malaysia
Solomon Islands
Guatemala
Iceland
Guinea-Bissau
Maldives
Timor-Leste
Haiti
Ireland
Kenya
Mongolia
Tokelau
Honduras
Isle of Man
Lesotho
Myanmar (Burma)
Tonga
Jamaica
Italy
Liberia
Nepal
Tuvalu
Martinique
Jersey
Libya
North Korea
United States Minor Outlying Islands
Mexico
Latvia
Madagascar
Pakistan
Wallis and Futuna
Montserrat
Liechtenstein
Malawi
Philippines
Vanuatu
Nicaragua
Lithuania
Mali
Singapore
Panama
Luxembourg
Mauritania
South Korea
Puerto Rico
Macedonia (FYROM)
Mauritius
Sri Lanka
Saint Kitts and Nevis
Malta
Mayotte
Taiwan
Saint Lucia
Moldova
Morocco
Tajikistan
Saint Pierre and Miquelon
Monaco
Mozambique
Thailand
Saint Vincent and the Grenadines
Montenegro
Namibia
Turkmenistan
Saint-Barthélemy
Netherlands
Niger
Uzbekistan
Sint Maarten
Norway
Nigeria
Vietnam
The Bahamas
Poland
Republic of the Congo
Afghanistan
Trinidad and Tobago
Portugal
Reunion
Bahrain
Turks and Caicos Islands
Romania
Rwanda
Iran
U.S. Virgin Islands
Russia
Saint Helena
Iraq
United States
San Marino
São Tomé and Príncipe
Israel
Serbia
Senegal
Jordan
Slovakia
Seychelles
Kuwait
Slovenia
Sierra Leone
Lebanon
Spain
Somalia
Oman
Svalbard and Jan Mayen
South Africa
Palestine
Sweden
South Sudan
Qatar
Switzerland
Sudan
Saudi Arabia
Ukraine
Swaziland
Syria
United Kingdom
Tanzania
Turkey
Vatican City
The Gambia
United Arab Emirates
Åland Islands
Togo
Yemen
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Egypt