Publish your products
Access V Motorized Projection Screen
Access V Motorized Projection Screen
    Archived

    Access V Motorized Projection Screen

    The Access/Series V is a motorized, tab-tensioned screen for ceiling-recessed installation during the “dirty” phase of the construction process. This keeps the screen safe until you install the projector. The screen (motor-in-roller and attached viewing surface) then installs in seconds with preset latching roller brackets and electrical pin connectors. The bottom closure panel can hang in place when opened, or can be easily removed, for easy access to the interior of the case. Adjustable or removable hoisting brackets are included to allow for easy lifting during installation. Trim flange finishes the ceiling opening. Draper’s tensioning system keeps the viewing surface perfectly flat when deployed. Available through 16' wide.
    Specification
    • Projection screen for recessed ceiling mounting. Case back, top, and front constructed of steel. Endcaps are steel. Bottom panel forms slot for passage of viewing surface, easily removable for access. Symmetrical housing to allow for left or right-hand motor location, and for viewing surface to unroll from the back or front of the roller. Case to include bottom flange for trim around edges of ceiling opening. Case may be mounted with 3/8" threaded rod, with lag screws through brackets, or with wire in a grid ceiling. Mounting brackets slide in 18" long channels on top of case, allowing brackets to be moved to avoid interference with conflicting building structures. Brackets may be locked in position by tightening screws. Brackets may also be angled to meet installation requirements. Roller/fabric assembly may be installed in case at factory or job site. Brackets supporting roller/fabric assembly to slide in track inside top of case, allowing viewing surface to be centered in case regardless of screen size. Roller of 3" dia. steel. Top of HDTV and 16:9 format viewing surfaces through 110" diagonal masked by 12" black drop. Viewing surface flame and mildew resistant. Matt White XT1000V and Contrast Grey XH800V viewing surfaces are certified to GREENGUARD standards for low chemical emissions into indoor air during product usage. For more information, visit ul.com/gg. Electrically operated 110-120V AC, 60 Hz. 4-wire motor mounted inside screen roller, 1.1 amp current draw, instantly reversible, lifetime lubricated, with internal thermal overload protector and electric brake, standard motor with preset accessible switches. Optional Quiet Motor operates at 44 Db (motor noise is approximately 30% less than standard tubular motors). Housing to feature internal junction box, allowing it to be installed and wired to building supply wires at an early stage of construction. Junction box to have plug-in style connector, accepting the mating half of the connector from the motorized roller/fabric assembly. 3-position control switch (or switches—specify number) to stop or reverse screen at any point. Switch(es) furnished with cover plate. Patented by Draper, Inc. Patent information available at http://www.draperinc.com/legal/patents. Downloadable 3-part specifications are available at www.draperinc.com. Entire unit certified by Underwriters’ Laboratories for the U.S. and Canada. Plenum rated case (UL approved “Suitable for Use in Environmental Air Space”). Specifications subject to change without notice.
    Technical specification
    • Unique ref.Access_V_Electric_Projection_Screen-Draper
    • Product familyProjection Screens
    • Product groupMotorized Screens
    • TypeObject (single object)
    • Date of publishing2020-02-05
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryFabric
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    • IFC classificationElectrical Element
    • ETIM CodeEC003504
    • ETIM NameProjection screen
    • Uniclass 2015 CodePr_40_30_25_67
    • Uniclass 2015 DescriptionProjection screens
    • CSI MasterFormat 2014 Code11 52 13.13
    • CSI MasterFormat 2014 TitleFixed Projection Screens
    • OmniClass Number23-37 15 17 11
    • OmniClass TitleProjection Screens
    • CSI UniFormat II CodeE1010
    • CSI UniFormat II TitleCommercial Equipment
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit